Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
ROBAWM, ROBMWM, ROBSWM - Pulleys for Flat Belts - Width L=110~510 - Crosspiece Groove Straight
Bill of material
ROBAWM40-12-L110-X7.0-Y5.0-Z4.0
PN
Part No.
MAT
Material
ST
Surface Treatment
Clear Anodize
SHS
Shaft Hole Selection
D
mm
DD
dH9
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
Y
Y 0.1mm Increment
mm
Enter value for Y
Y 0.1mm Increment
mm
cm
inch
ft
Z
Z 0.1mm Increment
mm
Enter value for Z
Z 0.1mm Increment
mm
cm
inch
ft
DD1
d1
mm
D1
mm
M
DDTOL
d Tolerance
- mm
BB
bJS9
0 mm
BBTOL
b Tolerance
- mm
TT
t
0.0 mm
TTTOL
t Tolerance
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models