Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
Rocker Switches
Bill of material
1825420-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
SWITCHTYPE
Switch Type
RockerPaddle Actuator
LAMP
Lamp
Without
LED
Without
ACTUATORTYPE
Actuator Type
Top
ACTUATORSTYLE
Actuator Style
PRODUCTTYPE
Product Type
Switch
INDICATORIMPRINTLEGEND
IndicatorImprint Legend
None
CONFIGURATIONPOLETHROW
Configuration (Pole-Throw)
Single Pole - Double Throw
OPERATINGFUNCTION
Operating Function
VOLTAGERATINGVDC
Voltage Rating
VDC
ACTUATORCOLOR
Actuator Color
Black
SWITCHCONTACTPLATINGMATERIAL
Switch Contact Plating Material
TERMINATIONTYPE
Termination Type
MOUNTINGTYPE
Mounting Type
1532 (Round Hole)
MOUNTINGANGLE
Mounting Angle
Vertical
PROCESSSEALED
Process Sealed
No
VDETESTED
VDE Tested
No
PANELCUTOUTSIZE
Panel Cutout Size
VOLTAGERATINGVAC
Voltage Rating
VAC
CONTACTCURRENTRATINGA
Contact Current Rating
A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models