Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TAIYO
Description
Rod end clevis (Y-end)
Bill of material
RYH-16-H
CB
Bore size
mm
RT
Rod type
PC
RYH-16-H
AV
0 mm
BL
62.0 mm
CE
60 mm
CK
16.0 mm
CL
50 mm
CM
25.0 mm
CR
0 mm
CV
7 mm
CW
12.5 mm
ED
32 mm
ER
16 mm
J
0 mm
KK
16 mm
LE
27 mm
RA
76 mm
SD
32 mm
YD
32 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models