Catalog navigation
CAD model selection
Selectable products: 45
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Rod ends DIN ISO 12240-4 (DIN 648) E series maintenance-free version female thread
Bill of material
10 84 6481 1006/000
PREVIEW
PART_NUMBER
Article no.
10 84 6481 1006/000
u
BEZEICHNUNG
Identifier
Rod end DIN ISO 12240-4 (DIN 648) E series maintenance-free version female thread 6 M6 x 1 Stainless steel bright
u
SIZE
Size
6 M6
u
OBERFLAECHE
Surface
bright
u
MATERIALGRUPPE
Material group
Stainless steel
u
DIM_D
d
6
u
DIM_A
A
4,4
u
DIM_B
B
6
u
DIM_D1
d1
8
u
DIM_D2
d2
21
u
DIM_D3
d3
M6 x 1
u
GEWINDEART
Thread version
Regular thread right
u
DIM_D4
d4
10
u
DIM_D5
d5
13
u
DIM_H1
h1
30
u
DIM_L3
l3
12
u
DIM_L4
l4
40
u
DIM_SW
sw
11
u
DIM_ALPHA
α°
13
u
MASS
Mass (g) per piece
21
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models