Catalog navigation
CAD model selection
Selectable products: 58
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Rod ends DIN ISO 12240-4 (DIN 648) K series maintenance-free version female thread
Bill of material
18 52 6481 1030/013
PREVIEW
PART_NUMBER
Article no.
18 52 6481 1030/013
u
BEZEICHNUNG
Identifier
Rod end DIN ISO 12240-4 (DIN 648) K series maintenance-free version female thread 30FG M30 x 2 Steel galvanised
u
SIZE
Size
30 M30FG
u
OBERFLAECHE
Surface
galvanised
u
MATERIALGRUPPE
Material group
Steel
u
DIM_D
d
30
u
DIM_A
A
25
u
DIM_B
B
37
u
DIM_D1
d1
34,8
u
DIM_D2
d2
70
u
DIM_D3
d3
M30 x 2
u
GEWINDEART
Thread version
Fine-pitch thread right
u
DIM_D4
d4
40
u
DIM_D5
d5
51
u
DIM_H1
h1
110
u
DIM_L3
l3
51
u
DIM_L4
l4
145
u
DIM_SW
sw
41
u
DIM_ALPHA
α°
17
u
MASS
Mass (g) per piece
1130
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models