Catalog navigation
CAD model selection
Selectable products: 43
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Rod ends DIN ISO 12240-4 (DIN 648) K series maintenance-free version male thread
Bill of material
18 52 6481 2040/013
PREVIEW
PART_NUMBER
Article no.
18 52 6481 2040/013
u
BEZEICHNUNG
Identifier
Rod end DIN ISO 12240-4 (DIN 648) K series maintenance-free version male thread 40FG M42 x 2 Steel galvanised
u
SIZE
Size
40 M42FG
u
OBERFLAECHE
Surface
galvanised
u
MATERIALGRUPPE
Material group
Steel
u
DIM_D
d
40
u
DIM_A
A
35
u
DIM_B
B
49
u
DIM_D1
d1
44,2
u
DIM_D2
d2
90
u
DIM_D3
d3
M42 x 2
u
GEWINDEART
Thread version
Fine-pitch thread right
u
DIM_H
h
142
u
DIM_L1
l1
78
u
DIM_L2
l2
187
u
DIM_ALPHA
α°
16
u
MASS
Mass (g) per piece
2570
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models