目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0950402025
Metalwork
Actuators
Cylinders serie Electro
Electric cylinder series ELEKTRO SSC
Accessories
Fixings
Powered by
CAD模型選擇
{metalwork/actuators/cylinder_serie_elektro/cyl_ser_iso_15552_electic_ssc/accessories/fixings/rod_eye.prj},{NB=W0950402025-32},{IDNR=},{CODE=W0950402025},{VER=5},{VERS=2},{DI=32},{DIX=32,40,50,63},{A=32},{B=16},{B1=12.00},{C=17.00},{CH=19.0},{D=M12x1.25},{F=50.0},{G=17.5},{G1=22},{L=66.0},{M=12.00},{WG=116},{ND=12.000},{TL=22.000},{P=1.250},{BD=22.220},{BH=6.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Metalwork
Description
ROD EYE - MODEL GA-M
Bill of material
W0950402025
CODE
Code
W0950402025
W0950402025
DI
O Diameter
32
40
50
63
32
40
50
63
mm
A
32
32
mm
B
16
16
mm
B1
12.00
12.00
mm
C
17.00
17.00
mm
CH
19.0
19.0
mm
D
Thread
M12x1.25
M12x1.25
F
50.0
50.0
mm
G
OG
17.5
17.5
mm
G1
OG1
22
22
mm
L
66.0
66.0
mm
M
OM
12.00
12.00
mm
WG
Weight
116
116
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求