Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ROK 20 S
Bill of material
97072001
MD01
VAR__MANUID_
97072001
DESCSHORT
Short Description
ROK 20 S
DESCLONG
Long Description
Conduit elbow set, consisting of conduit ferrule with bottom section and conduit elbow 30°, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1, 3-part, adhesive fixing or nail installation, sealing range M20, support spar compatible<br /><strong>Dimensions: </strong>63 x 35 x 62 mm
INTNO
International product number
4013902926527
MANUID
Product number of the Manufacturer
97072001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ROK 20 S
EF000215
EV000154
EF005776
false
EF005802
false
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0374
LENGTH
35
WIDTH
63
DEPTH
62
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models