Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
ROLJ, ROLJM, ROLJT - Pipe Rollers with Shafts (L Dimension up to 800mm) - Straight / Both Ends Female Thread / Both Ends Retaining Ring Groove Type
Bill of material
ROLJ50-15-100-E5-F5
PN
Part No.
TS
Type Selection
D
mm
DD
d Selection
mm
L
L 10mm Increment
mm
Enter value for L
L 10mm Increment
mm
cm
inch
ft
E
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
M
M (Coarse Thread) Selection
mm
N
N (Coarse Thread) Selection
mm
P
P 1mm Increment
mm
S
S 1mm Increment
mm
DD1
d1
mm
D1
mm
B
mm
TT
t Tolerance
mm
TTOL
t Tolerance
+0.14/0 mm
DD2
d2 Tolerance
mm
DD2TOL
d2 Tolerance
mm
ARR
Applicable Retaining Ring
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models