Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Robotunits
Description
Powered Roller Conveyor Straight - R5S
Bill of material
R5S(1)3004002(0)(20m/min)(5kg)
FORM
Design
FL
Conveyed material length
mm
FB
Conveyed material width
mm
SO
Widths type
V
Speed
m/min
M
Total load on belt conveyor
kg
CB
Conveyed goods material
AZ
Number of zones
mm
RT
Roller pitch
80 mm
RB
Frame width
490 mm
LW
Inside width
410 mm
LIZ
Feed zone length
310.000 mm
LPZ
Buffer zone length
0.000 mm
LOZ
Outfeed zone length
310.000 mm
LGES
Total length
620.000 mm
R5S
Name
R5S Gerader angetriebener Rollenförderer
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD