Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Sikla
Description
Roof duct DF AV - Roof duct DF AV
Bill of material
117170
TYP
Type
DF AV
LODLEVEL
Level of detail
G
Weight
20.5 kg
VERP
Packing (piece)
1
ARTNR
Part No.
117170
B
220 mm
H
750 mm
SCH
Schraubenbefestigung
ANK
Anchor fastening
ANKT
Anchor type
KM
Clamp
KMT
Beam width
SP
Clamping range
mm
HUB
Carrier height
mm
CNSSUBPART
2
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir