Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Funken
Description
Roof fan FDvF 160 - Roof fan
Bill of material
20001735
CNSORDERNO
Article number
TYP
Type
CNSMASSEXACT
Weight
kg
DD
Pressure difference
Pa
SA
Safety type
PZ
Number of poles
SD
Sync. RPM at 50 Hz
SD1
From 10 Hz
SD2
To 60 Hz
ML
Engine power
kW
NS
Rated current (A) at 400V / 50Hz or 230V / 50Hz
BG
Size
BA
Design type
B14/IP55
INFO
Info text
Information
Info text
ASTEXT
Specification
Roof Fan FDvF 160 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with flow optimised guide vane, with an integrated maintenance-free seal-system, consisting of a condensate runoff as a circular drip edge and a labyrinth seal, for ex-version additionally with externally refillable grease-barrier and lip-seal. Pressure-side with special formed and elastic blow out/ bird protection grid (IP20). Condensate runoff support at the lowest point of the housing. Impeller made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Direct drive by an IEC-34 three-phase motor, technically gas-proof to the medium, with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown. Guided engine cooling air through separate inlet and outlet ducts, in order to avoid uncontrolled circulation of the cooling air.
VS
Flow
m^3/h
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models