Catalog navigation
CAD model selection
Selectable products: 69
HELP_VARIABLE
Company
Hoka
Description
Roof head 0° - HoKa Roof head 0°
Bill of material
10008401
CNSORDERNO
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMASSEXACT
Weight
kg
CNSMAT
Material
FAR
Color
DA
Diameter
mm
N
Inclination
0 °
H1
Height
250 mm
H2
Height
400 mm
A
AxA Width
mm
DA1
Diameter
mm
S
Thickness
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HINT
Remark
The specified dimensions are installation dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models