Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Schiedel
Description
Roof Plate 35° - 45° - Accessories
Bill of material
Roof_plate 230/30-45/-/304/BA/ACCESS
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ACCESS
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
mm
B
mm
C
mm
D
247.5 mm
E
mm
F
mm
G
mm
NL
Nominal length
mm
ML
Material/Liner
304
SL
Surface liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Roof Plate vent. 0° - 30° - Accessories
    Schiedel
    Flat Flashing 0° - Accessories
    Schiedel
    Roof Plate vent. 30° - 45° - Accessories
    Schiedel
    Guy wire bracket - Accessories
    Schiedel
    Lead Flashing 3°-15° - Accessories
    Schiedel
    Lead Flashing 16°-25° - Accessories
    Schiedel
    Lead Flashing 26°-35° - Accessories
    Schiedel
    Wall Band - Accessories
    Schiedel
    Base Support - PMS 25
    Schiedel
    Roof Plate 0° - 30° - Accessories
    Schiedel
    Wall Support Side Plates - Accessories
    Schiedel
    Inspection tee FU with inner door - PMS 25
    Schiedel
    Storm Collar - ICS 25
    Schiedel
    Adapter SW-PMS25 - PMS 25
Previews
3D
Dimension
2D
Download CAD models