Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Schiedel
Description
Roof Plate vent. 0° - 30° - Accessories
Bill of material
Roof_pl.vent. 230/0-30/-/304/BA/ACCESS
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ACCESS
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
EXT
ext Ø
mm
A
mm
B
mm
C
mm
D
97.5 mm
F
mm
ML
Material/Liner
304
SL
Surface liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models