Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Rotary latch - Door Parts Window Series
Bill of material
LE-MK-30
ORDERNUMBER
LE-MK
MATERIAL
Material
Stainless steel
MODEL
model
A
20 mm
B
36 mm
C
Ø6.4 mm
D
15 mm
E
2 mm
G
mm
WEIGHT
Weight
kg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir