Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Rotary Units VEE-RU - VEE-RU 55x65 60 FL
Bill of material
SCHMALZ 10.01.36.00065 VEE-RU 55x65 60 FL
NAME
Name
10_01_36_00065
NNCUSTOM
VEE-RU 55x65 60 FL
NTCUSTOM
Dreheinführung
NBCUSTOM
VEE-RU 55x65 60 FL
LINACUSTOM
VEE-RU 55x65 60 FL
ARTNR
Order number
10.01.36.00065
C119
D1
55 mm
C120
D2
25 mm
C154
D mk
46 mm
C132
G1
G1/8"-IG
C135
G2
M4-AG
C111
L
65 mm
C109
L1
65 mm
C136
LG2
7.7 mm
C575
Weight
264 g
C562
Drehmoment (max)
1 Nm
C1995
Dyn. Moment (XY)
37 Nm
C1996
Dyn. Moment (Z)
12.5 Nm
C2220
Umgebungstemperatur
-25 ... 80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models