Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Thomson Linear
Description
RoundWay Linear Roller Bearing - RoundWay Linear Roller Bearing
Bill of material
RW24A
PN
Part Number
T
Type
N
60 Case LinearRace
ND
Nominal Diameter
Inch
A
Inch
B
Inch
C
0.00 Inch
D
0.00 Inch
E
0.00 Inch
F
Length
0.00 Inch
G
Length
0.00 Inch
H
Length
0.00 Inch
J
Length
Inch
KH
Hole
0.00 Inch
L
0.00 Inch
ND1
60 Case LinearRace Diameter d
Inch
ML
60 Case LinearRace Maximum Length
0
MASS
60 Case Solid LinearRace Mass
lb/in
MASS2
Bearing Mass
0.00 lb
DLC
Dynamic Load Capacity
0 lb
M
0.00 Inch
KB
Bore
0.00 Inch
SIZE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models