Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
ROVIGNO - Mirror with painted aluminum frame. With front light.
Bill of material
S941010SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S941010SL
WIDTH
Width
cm
MAT2
Frame finish
USB
USB Port
WT
Watt
12 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S941010SL
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce S941010SL
SDESCR2
Very Short Description 2
ROVIGNO L60xH80xP4.5 Silver metal grey
ARTDESC
Article Description
Brand: INDA Serie: ROVIGNO Specchio d arredo rett. con luce Prod. No.: S941010SL L60xH80xP4.5 Aluminium Silver metal grey
INTERCODE
International Codes
EAN-13:8021586693334
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
80 cm
DEPTH
Depth
4.5 cm
WEIGHT
Weight
8 kg
SER
Series
Rovigno
LINE
Line
Mirror with Lighting
MOD
Model
S941010SL
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Product grouping
S94
STRUT
Material structure
Aluminium
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models