Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
Mader
Beschreibung
RP-6/4 und RP-9/6 - Reduzierplatte
Stückliste
MADER Reduzierplatte RP-6/4
TYP
Typ
ARTNR
Artikel-Nr.
A
mm
B
±0.02
mm
C
±0.02
mm
D
mm
E
k7
mm
F
mm
G
2.2 mm
H
6.5 mm
I
mm
J
mm
K
mm
L
mm
M
mm
N
mm
O
Ø6.4 mm
P
mm
Q
mm
R
mm
S
k7
mm
T
°
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AHP Merkle
    DFZ 250 - Doppelrohrzylinder
    MAKITECH
    TYPE34-S2P - Standard
    MAKISHINKO CO.,LTD.
    MABP
    MAKITECH
    TYPE34-NS1 - Narrow width
    MAKITECH
    TYPE34-K2P - Knife edge
    MAKISHINKO CO.,LTD.
    SB38
    MAKISHINKO CO.,LTD.
    MAWP
    MAKISHINKO CO.,LTD.
    MAOB
    Mandelli
    ISO 2 plate D-C2 - Plate
    MAKITECH
    TYPE34-RG1N - Roller edge
    MAKITECH
    TYPE34-G2P - Dacow-less
    MAKISHINKO CO.,LTD.
    MAOBP
    Mandelli
    WZ9833 - Straight pillar
    Mandelli
    WZ7031-32-41-51-55 - Meterlube sintered demountable bushing
Previews
3D
Dimension
2D
Download CAD models