Catalog navigation
CAD model selection
Selectable products: 493
HELP_VARIABLE
Company
Rigon
Description
RPA00 - Nitrided ejectors
Bill of material
RPA00 06,5X0125
SIG
Designation
RPA 00
COD
Code
D1
Diameter
mm
D2
Diameter
mm
K
Height
mm
R
mm
L
Length
mm
MAT
Material
Steel 1.2343 - 1.2344
DT
Head hardness
47 ± 5 HRC
DS
Shaft hardness
980 - 1100 Hv
TR
Thermic treatment
Plasma nitriding
RT
Tensile strength
=1380 N/mm2
FIN
Surface finishing
Grinding and super lapping
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models