Catalog navigation
CAD model selection
Selectable products: 638
HELP_VARIABLE
Company
Rigon
Description
RPA01 - Tempered ejector pin ISO 6751 Form AH
Bill of material
RPA01 05,0X0040
SIG
Designation
RPA 01
COD
Code
D1
Diameter
mm
D2
Diameter
K
Height
mm
R
r
mm
L
Length
mm
MAT
Material
Steel 1.2210 - 1.2067
DT
Head hardness
45+-3 HRC
DS
Shaft hardness
60+-2 HRC
TR
Thermic treatment
Hardened
FIN
Surface finishing
Grinding and lapping
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models