Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
PRiCi FA
Description
RPP,RPPS,RPM - Plastic Rollers - Straight
Bill of material
RPP20-L15
MODEL
Model
MAT
Body Material
BMAT
Bearing Material
CODE
Code
VAR02
No.
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
FIX02
Bearing Used
696ZZ×2
FIX04
D
20 mm
FIX06
D1(H7)
15 mm
FIX08
d
6 mm
FIX10
Ba
5 mm
FIX12
(dh)
10 mm
FIX95
PDF
PDF
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD