Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
RCM
Description
RPR - Regular punches
Bill of material
RPR 8 71 X P2.5, W0, R0 B19 M2
D
H
T
mm
TYP
Typ
B
Range B
mm
P
Range P
mm
Enter value for P
Range P
mm
cm
inch
ft
MINW
Min W
mm
W
R
mm
MAXPG
Max P/G
mm
L
Lenght
mm
MAT
Material
RT
0.3 mm
G
mm
FX
FD
FL
mm
ANGLE
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    RCM
    TRN P - Head punch retainers
    RCM
    TBR - Regular punches blanks
    RCM
    SMB UE - EDM matrix blanks
    RCM
    TCR - Guide pillar with oil grooves
    RCM
    172L - Drill bush with collar DIN 172 shape A
    RCM
    VBJ - Jek vertical punches blanks
    RCM
    SPY - Straight JEK punches
    RCM
    SCFF - Dowel pin with internal extracting thread DIN 7979/ISO 8735
    RCM
    SPJ - ISO 8020 F - JEK punches
    RCM
    VBR - Vertical shearing regular punches blanks
    RCM
    RBR - Reinforce head shearing, regular punches blanks
    RCM
    SMA - ISO 8977 - Headless matrix ISO8977
    RCM
    RPJ - Regular punches
    STRACK
    SN1862F-HSS - Cutting punch (DIN ISO 8020 F)
Previews
3D
Dimension
2D
Download CAD models