Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RQB-100Y12F
Bill of material
RQB-100Y12F
PN
Part Number
RQB-100Y12F
DESC
Description
Railway Quarter-Brick DC-DC Converter, Power 100W, Output 12VDC, 8.33A, Input 14-160VDC, Active High, with Flanged baseplate, Through Hole Mount, RoHS Compliant
POWER
Power
100 W
VI
Voltage Input
14-160 VDC
OV
Output Voltage
12 VDC
OC
Output Current
8.33 A
OT
Operating Temperature
-40 to 105 °C
SF
Standard Footprint
1/4 Brick
ISOLATION
Isolation
Isolated
MT
Mounting Type
Through Hole
DIMENSIONS
Dimensions LxWxH
2.44x2.2x0.57 Inch
NO
Number of Outputs
1
VOUT
Vout 1
12 VDC
LOUT
lout 1
8.33 A
AL
Active Logic
Active High, with Flanged baseplate
COMPLIANT
RoHS Compliant
RoHS Compliant
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models