Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RQB-100Y15C
Bill of material
RQB-100Y15C
PN
Part Number
RQB-100Y15C
DESC
Description
Railway Quarter-Brick DC-DC Converter, Power 100W, Output 15VDC, 6.67A, Input 14-160VDC, Active High, with Heatsink, Through Hole Mount, RoHS Compliant
POWER
Power
100 W
VI
Voltage Input
14-160 VDC
OV
Output Voltage
15 VDC
OC
Output Current
6.67 A
OT
Operating Temperature
-40 to 105 °C
SF
Standard Footprint
1/4 Brick
ISOLATION
Isolation
Isolated
MT
Mounting Type
Through Hole
DIMENSIONS
Dimensions LxWxH
2.28x1.45x1 Inch
NO
Number of Outputs
1
VOUT
Vout 1
15 VDC
LOUT
lout 1
6.67 A
AL
Active Logic
Active High, with Heatsink
COMPLIANT
RoHS Compliant
RoHS Compliant
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models