Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Flexa
Description
RQLG1Z-S - Plastic connector, quick-type straight, plug-type connection with strain relie
Bill of material
FLEXA RQLG1Z-S 15116021208
ART
FLEXA No.
AD
Trade size Tubing outer-ø
21.2 mm
I
Smallest inner ø
27.3 mm
C
Clamping area
B
Largest outer ø
37.0 mm
D
Total length
65.0 mm
SW1
Wrench size across flats
24 mm
SW2
Wrench size across flats
27 mm
GEW
Weight
1.870 kg/100
VPE
Packing unit
50 piece(s)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models