Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Flexa
Description
RQM2 - Heavy tubing holder with fastening bore holes, ribbed fixing for strain relief
Bill of material
FLEXA RQM2 15020008201
ART
FLEXA No.
AD
Trade size
mm
A
mm
B
66.0 mm
C
mm
D
33.0 mm
E
30.0 mm
G
Fastening bore hole
8.5 mm
H
mm
GEW
Weight
kg/100
VPE
Packing unit
piece(s)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models