Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Winkel
Description
RS-1 - track for Wheel blocs
Bill of material
RS-1 (100 mm)
TYP
Typ
RS-1
ARTNR
article no.
270.010.000
L
length
mm
Enter value for L
length
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Winkel
    RS-2 - track for Wheel blocs
    Winkel
    RA-20-160 - Driven Wheel blocs
    Winkel
    RN-10-100 - Not driven Wheel blocs
    Winkel
    RN-20-160 - Not driven Wheel blocs
    WISKA
    EMVS-ORD - Stop ends with mounted O-ring seal, EMVS-ORD,  metric
    Winkel
    RAL-20-160 - Driven Wheel blocs - floating version
    WISKA
    MVS - Stop ends, MVS, PG
    WISKA
    EWI90 - Elbows 90°, EWI90, metric
    WISKA
    EMUG - Locknuts, EMUG, metric
    WISKA
    VS - Stop ends, VS, polystyrene, PG
    WISKA
    EMUF - Locknuts flame-retardant, EMUF, metric
    WISKA
    EST - Plug spouts, EST
    WISKA
    EMMU - Locknuts, EMMU, metric
    WISKA
    EVSG-ORD - Stop ends with mounted O-ring seal, EVSG-ORD, metric
Previews
3D
Dimension
2D
Download CAD models