Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
RS 20 - Shutter, manual operation, DN 200
Bill of material
0151.0338
ARTNR
Article number
0151.0338
CTN
Customs Tariff Number
84818085
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Air direction
Ventilation
I
Installation
outside
IS
Installation site
Wall
IP
Installation position
vertical / horizontal
M
Material
plastic, weatherproof, UV-resistant
C
Colour
Traffic white, similar to RAL 9016
LC
Lamella colour
Silver grey
W
Weight
0.6 kg
TS
Type of shutter
electrical / manual
NS
Nominal size
200 mm
WD
Width
260 mm
H
Height
260 mm
D
Depth
39 mm
AT
Ambient temperature
60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799513384
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models