Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
RS AF16 - ROLLER SLIDE ALUFIX AF16
Bill of material
82453
IDNR
Identnr
ARTICLE
description
WITTE-ROLLER SLIDE ALUFIX AF16
AF
system
16.000 mm
B
M
4.000 mm
MAXLOAD
max load
20 kg
SHIFT
+/-
9 mm
WEIGHT
weight
89.000 g
INFO
Witte Katalog
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    DB90°-F3 - DELTA BLOCK 90° FORM 3
    WITTE
    VB90HMS - V BLOCK 90 HARD METAL SURFACE
    WITTE
    VB90MS - V BLOCK 90 MAGNETIC SURFACE
    WITTE
    RPWIVCAF25 - ROTARY PLATE WITH INFINITIV VARIABLE CLAMP AF25
    WITTE
    CWBXS10 - CENTER WITH BALL XS10
    WITTE
    DB120°-F1 - DELTA BLOCK 120° FORM 1
    WITTE
    VB120°HMS - V BLOCK 120° HARD METAL SURFACE
    WITTE
    CRNXS16 - CENTRE ROTATING NewXS16
    WITTE
    BJXS10 - BALL JOINT XS10
    WITTE
    SERB1RNXS16 - SERRATED BAR ONE ROW NewXS16
    WITTE
    SPNXS16 - STOP PRISMATIC NewXS16
    WITTE
    HDSSLNXS16 - HOLD DOWN SPRING SELF LOCKING NewXS16
    WITTE
    DB120°-F2 - DELTA BLOCK 120° FORM 2
    WITTE
    DB90°-F2 - DELTA BLOCK 90° FORM 2
Previews
3D
Dimension
2D
Download CAD models