Catalog navigation
CAD model selection
Selectable products: 7
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Rodobal
Description
RS-MTE - Rod eye
Bill of material
RS12MTE
D2
Bearing bore
12.000
u
mm
D1
Housing diameter
30.000
u
mm
B
Inner ring width
16.000
u
mm
M
Thickness
12.000
u
mm
O
Plane
15.400
u
mm
A
Inner ring diameter
22.225
u
mm
SR
Static load
3200
u
ALFA
Angle
13
u
°
PESO
Weight
58
u
g
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models