Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump and Power Systems Division
Description
RS, RX - Generation II Stealth Gearhead "Right-Angle"
Bill of material
RS60-005-L2;Make:-Model:
PN
Part No.
RS60-005-L2;Make:-Model:
SERIES
Series
RS/RX Series
C1
Gearhead Series
C2
Frame Size
C3
Ratio
C4
Backlash
C11
Mounting Kit
A
A Square Flange
62 mm (2.441 in)
B
B Bolt Hole
5.5 mm (0.217 in)
C
C Bolt Circle
70 mm (2.756 in)
D
D Pilot Diameter
50 mm (1.969 in)
E
E Output Shaft Diameter
16 mm (0.630 in)
F
F Output Shaft Length
40 mm (1.575 in)
G
G Pilot Thickness
11 mm (0.433 in)
H
H Flange Thickness
8 mm (0.315 in)
I
I Recess Length
24.5 mm (0.965 in)
J
J Housing Recess
5 mm (0.197 in)
K
K Distance to Output Centerline
93.7 mm (3.689 in)
L
L Housing Length
124.7 mm (4.909 in)
M
M Housing Width
78 mm (3.071 in)
N
N Distance to Input Centerline
47 mm (1.850 in)
O
O Tapper Distance
15 mm (0.590 in)
P
P Distance from Shaft End
2 mm (0.079 in)
Q
Q Keyway Length
25 mm (0.984 in)
R
R Key Height
18 mm (0.709 in)
S
S Keyway Width
5 mm (0.197 in)
T
T Shoulder Height
0.5 mm (0.020 in)
U
U Shoulder Diameter
22 mm (0.866 in)
V
V Tap & Depth (end of shaft)
M5x0.8
AD
AD Gearhead Adapter Length
-
C5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models