Catalog navigation
CAD Model seçimi
Uygun ürünler: 38
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RS100 size
Bill of material
RS100-1B18TQ-BR001-H06307WN
CNSORDERNO
Order number
Z
Number of teeth
DP
Pitch circle diameter
mm
DO
Outer diameter
mm
BN
Bearing No.
mm
D
Diameter of Shaft hole
mm
DH
Diameter of hub
mm
L
Length of hub
50 mm
D1
mm
D2
mm
H1
mm
T
Tooth width
18.0 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir