Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
RS2 - SINGLE AXIS ROBOT RS2 - STRAIGHT TYPE
Bill of material
RS206-C1-N-1-50
PN
Part Number
LEAD
Lead
mm
MATGR
Material of Guide Rails
Steel
MATS
Material of Slider
Aluminum Alloy
MATSC
Material of Side Cover
Aluminum Alloy
STSC
Surface Treatment of Side Cover
Anodizing
BS
Brake Selection
CT
Controler Type
IOM
I/O Module
CAB
Cable
m
STROKE
Stroke 50mm Increment
mm
Enter value for STROKE
Stroke 50mm Increment
mm
cm
inch
ft
L
280 mm
A
3
B
4
C
100 mm
MASS
Mass
2.1 kg
ABS
Applicable Ball Screw
dia. 12 (C10 rolled)
AM
Applicable Motor
Stepping
APD
Applicable Position Detector
Resolver (Incremental)
ORTH
Operating Range Temperature - Humidity
0~40 deg Celsius,35~85 percent RH (w/o dew condensation)
RPP
Repitition Positioning Precision
+/-0.02 mm
MLCH
Max. Load Capacity Horizontal
kg
MLCV
Max. Load Capacity Vertical
kg
MCF
Maximum Push Force
N
MV
Max. Velocity
mm/sec
RSL
Rated Service Life
10,000km or More
CIP
Controler Input Power Supply
DC24V +/-10 percent
MPD
Maximum Position Ditermining Points
255 pc.
ALT1
Grease
ALT2
Change of Origin Position
ALT3
Handy Terminal
ALT4
Support Software
ALT5
I/O Cable
ALT8
Daisy Chain Cable
ALT6
Robot Instruction Manual
ALT7
Controller Instruction
ALT9
Main Body Plastic Color Alterations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models