RS2H50-30DL
SMC
actuators
specialty_actuators
load_stopping
RS2H Heavy Duty Stopper Cylinder
Powered by
CAD모델 선택
{smc/actuators/specialty_actuators/load_stopping/rs2h/rs2h_asmtab.prj},{NB=RS2H50-30DL(0_0)},{BORE=50},{THREAD1=},{DIRECTION=},{STROKE=30},{POS=0},{ACTION=D},{ROLLER=L},{OPTION=},{RELATIONSHIP=},{ABSORBER=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{OMSC=},{THREAD2=0},{A=212.5},{B=84.5},{CD=20},{CT=8},{CZ=36},{D=32},{E=64},{FT=20},{FX=73},{FZ=93},{GA=16},{GB=16},{H=128.0},{I=85},{L=44.0},{N=9.0},{O=14 depth 5},{QA=10.0},{QB=7.0},{R=40},{S=21.0},{T=2.0},{U=5.5},{V=15.5},{W=73.0},{WB=32.0},{XA=5},{XB=15.8},{Y=10.0},{DEG=24},{PPATH=assembly/rs2h_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
RS2H - Heavy Duty Stopper Cylinder
Bill of material
RS2H50-30DL
BORE
Bore size
50
50
mm
THREAD1
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
DIRECTION
Piping direction
(-) Flange side
(A) Axial direction (tube)
(-) Flange side
(A) Axial direction (tube)
STROKE
Stroke
30
30
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
ACTION
Action
(D) Double acting type
(B) Double acting spring type
(T) Single acting/Spring extended
(D) Double acting type
(B) Double acting spring type
(T) Single acting/Spring extended
ROLLER
Roller material
(L) Resin
(M) Carbon steel
(L) Resin
(M) Carbon steel
OPTION
Option
(-) Without option
(D) With lock mechanism
(C) With cancel cap
(S) With lever detection switch
(DC) With lock mechanism + With cancel cap
(DS) With lock mechanism + With lever detection switch
(CS) With cancel cap + With lever detection switch
(DCS) With lock mechanism + With cancel cap + With lever detection switch
(-) Without option
(D) With lock mechanism
(C) With cancel cap
(S) With lever detection switch
(DC) With lock mechanism + With cancel cap
(DS) With lock mechanism + With lever detection switch
(CS) With cancel cap + With lever detection switch
(DCS) With lock mechanism + With cancel cap + With lever detection switch
RELATIONSHIP
Positional relationship of lever and port
(-) Same direction as port
(P) 90 deg from port
(Q) 180 deg from port
(R) 270 deg from port
(-) Same direction as port
(P) 90 deg from port
(Q) 180 deg from port
(R) 270 deg from port
ABSORBER
Shock absorber
() Standard
() Standard
AUTOSWITCH
Auto switch
(-) Without auto switch (Built-in magnet)
A90
A93
A96
A90V
A93V
A96V
M9N
M9P
M9B
M9NW
M9PW
M9BW
M9NV
M9PV
M9BV
M9NWV
M9PWV
M9BWV
M9NAV
M9PAV
M9BAV
M9NA
M9PA
M9BA
P3DW
(-) Without auto switch (Built-in magnet)
A90
A93
A96
A90V
A93V
A96V
M9N
M9P
M9B
M9NW
M9PW
M9BW
M9NV
M9PV
M9BV
M9NWV
M9PWV
M9BWV
M9NAV
M9PAV
M9BAV
M9NA
M9PA
M9BA
P3DW
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
OMSC
Made to order
() None
() None
THREAD2
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청