Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
RS3__-R, RS3__-L, RS3__B-R, RS3__B-L - Single Axis Robots RS3 - Motor Folded
Bill of material
RS306-R-C1-N-1-50
PN
Part Number
LEAD
Lead
mm
BS
Brake Selection
MAD
Motor Mounting Orientation
CT
Controler Type
IOM
I/O Module
CAB
Cable
m
STROKE
Stroke 50mm Increment
mm
Enter value for STROKE
Stroke 50mm Increment
mm
cm
inch
ft
L
212.5 mm
A
2
B
3
C
100 mm
ALT1
Grease
ALT2
Change of Origin Position
ALT3
Handy Terminal
ALT4
Support Software
ALT5
I/O Cable
ALT6
Daisy Chain Cable
ALT7
Robot Instruction Manual
ALT8
Controller Instruction Manual
ALT9
Main Body Plastic Color Alterations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models