Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
RS3C - RS3C - Slider Actuator (6-12 kg Max.) -Clean Room Version-
Bill of material
RS3C06-R-C1-N-1-50
PN
Part Number
LEAD
Lead
mm
MATGR
Material of Guide Rails
Steel
MATS
Material of Slider
Aluminum Alloy
MATSC
Material of Side Cover
Aluminum Alloy
STSC
Surface Treatment of Side Cover
Anodizing
BS
Brake Selection
FMS
Fittings Mounting Side Selection
CT
Controler Type
C1 (DC24V +/-10%)
IOM
I/O Module
CAB
Cable
m
STROKE
Stroke 50mm Increment
mm
Enter value for STROKE
Stroke 50mm Increment
mm
cm
inch
ft
L
336 mm
A
3 mm
B
4 mm
C
90 mm
D
100 mm
MASS
Mass
2.5 kg
ABS
Applicable Ball Screw
dia. 12 (C10 rolled)
AM
Applicable Motor
Stepping
APD
Applicable Position Detector
Resolver (Incremental)
SATH
Service Ambient Temperature - Humidity
0~40 deg Celsius,35~85 percent RH (w/o dew condensation)
RLP
Repetition Location Precision
+/-0.02 mm
MLCH
Max. Load Capacity Horizontal
kg
MLCV
Max. Load Capacity Vertical
kg
MCF
Max. Compression Force
N
MS
Max. Speed
mm/sec
RSL
Rated Service Life
10,000km or More
CIP
Controler Input Power Supply
DC24V +/-10 percent
MLP
Maximum Location Points
255 pc.
CLN
Cleanliness
CLASS10 per 1cf for 0.1micron base
SV
Suction Volume
90 l/mm
ALT1
Change of Origin Position
ALT2
Handy Terminal
ALT3
Support Software with USB Cable
ALT7
Support Software with RS232C Cable
ALT4
I/O Cable
ALT5
Robot Instruction Manual
ALT6
Controller Instruction ManualGrease
ALT8
Main Body Plastic Color Alterations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models