您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
English (United States)
RS60-1A28T-H019N-W00D000
Tsubakimoto Chain Co.
Sprocket
Sprocket for Drive chain
RS sprocket with alteration
RS Sprocket
1A Type
Powered by
CAD模型選擇
{tsubakimoto/sprocket/rs_sprocket/rs_sprocket_with_alterration/rs_sprocket/1a_type/rs60.prj},{NB=RS60-1A28T-H019N-W00D000},{TS=H},{DS=19},{CHA=N},{TK=-W},{KL=0},{NTH=0},{STH=00},{ST=},{Z=28},{DH=0},{L=0},{DP=170.14},{DO=181.0},{T=11.9},{TYPE=Machined},{WL=-},{CNSMASSEXACT=MIN},{CNSOLD=RS60-1A28T},{GROOVE=0.000},{STYPE=1A},{PRAX=1A},{CH=0.0},{RH=0.000},{A=85.1378},{R=6.0228},{E=15.5508},{AA=37.14286},{B=16.00000},{C=6.42857},{K=16.56916},{U=0.00000},{DBT=0.00000},{DB=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 66
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RS60 size
Bill of material
RS60-1A28T-H019N-W00D000
CNSORDERNO
Order number
RS60-1A28T-H019N-W00D000
RS60-1A28T-H019N-W00D000
TS
Tolerance of Shaft hole
H7
G7
M7
H7
G7
M7
DS
Diameter of Shaft hole
mm
Enter value for DS
Diameter of Shaft hole
mm
cm
inch
ft
確定
CHA
Chamfer
Standard
1mm
2mm
Standard
1mm
2mm
mm
TK
Tolerance of Keyway
Without Keyway
Without Keyway
KL
Size of Keyway
0
0
mm
NTH
Number and Position of Tap hole
D0 ✔
D0
STH
Size of Tap hole
Without tap hole
Without tap hole
ST
Surface Treatment
None
Black oxide
Electroless nickel phosphorus plating
Chromate treatment
None
Black oxide
Electroless nickel phosphorus plating
Chromate treatment
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求