Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RS60SD type
Bill of material
RS60-SD18TQ
CNSORDERNO
Order number
Z
Number of teeth
DMIN
Diameter of shaft hole min
mm
DMAX
Diameter of shaft hole max
mm
DH
Diameter of hub
mm
L
Length of hub
50.0 mm
DO
Outer diameter
mm
DP
Pitch circle diameter
mm
T
Tooth width
11.9 mm
TYPE
Type
Machined
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models