Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RSB1-L, RSB1-R, RSB1-LU, RSB1-RU, RSB1-LD, RSB1-RD - Single Axis Robots RSB1 - Belt Type
Bill of material
RSB1-L-C21A-N-F0-3-150
PN
Part Number
RSB1-L-C21A-N-F0-3-150
TYPE
Type
RSB1
MAD
Motor Mounting Orientation
CT
Controller Type
IOM
I/O Module
FS
Noise Filter Selection
CAB
Cable
m
STROKE
Stroke 50mm Increment
mm
Enter value for STROKE
Stroke 50mm Increment
mm
cm
inch
ft
L
460 mm
A
200 mm
B
240 mm
C
0 mm
D
2
M
0
N
6
MASS
Mass
7.4 kg
ALT1
Grease
ALT2
Change of Origin Position
ALT3
Handy Terminal
ALT4
Support Software
ALT5
I/O Cable
ALT8
Daisy Chain Cable
ALT6
Robot Instruction Manual
ALT7
Controller Instruction Manual
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models