Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
RSDG1__-U, RSDG1__B-U - Single Axis Robots RSDG1 - Rod Type with Support Guide Motor Folded
Bill of material
RSDG106-U-C1-N-1-50
PN
Part Number
LEAD
mm
MATMB
Material of Main Body
Aluminum Alloy
STMB
Surface Treatment of Main Body
Acrylic Coating
MATR
Material of Rod
Steel
STR
Surface Treatment of Rod
-
MATC
Material of Cover
Acrylonitrile-Butadiene-Styrene resin
STC
Surface Treatment of Cover
-
MATS
Material of Shaft
Steel
STS
Surface Treatment of Shaft
-
MATB
Material of Ball Bushing
Steel
STBB
Surface Treatment of Ball Bushing
-
BS
Brake Selection
CT
Controler Type
IOM
I/O Module
CAB
Cable Length
m
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
L1
161 mm
L
204 mm
H
2
K
6
MASS
Mass
1.7 kg
ABS
Applicable Ball Screw
dia. 8 (C10 rolled)
AM
Applicable Motor
Stepper
APD
Applicable Position Detector
Resolver (Incremental)
OETH
Operating Environment Temperature - Humidity
0~40 deg Celsius,35~85 percent RH (w/o dew condensation)
RPP
Repetitive Positioning Precision
+/-0.02 mm
MLCH
Max. Load Capacity - Horizontal
kg
MLCV
Max. Load Capacity - Vertical
kg
MCF
Maximum Push Force
N
RSL
Rated Service Life
5,000km or more km
LM
Lost motion
0.1 or less mm
NAR
Non-rotating Accuracy of Rod
+/-1.0 deg
MS
Maximum Speed
mm/sec
CIPS
Controler Input Power Supply
DC24V +/-10 percent
MPD
Maximum Position Ditermining Points
255 pc.
ALT2
Handy Terminal
ALT3
Support Software
ALT4
I/O Cable
ALT9
Daisy Chain Cable
ALT5
Robot Instruction Manual
ALT6
Controller Instruction Manual
ALT7
Change Body Color
ALT8
Robot Mount Foot
ALT10
Grease Nozzle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models