Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Firma
Mader
Beschreibung
RSE-K-3 - Rundschalteinheit für kleine Einbauräume mit Drehrichtung links
Stückliste
MADER Indexing unit RSE-K-3-4-L-H
TYP
Type
ARTNR
Artikel-Nr.
ROT
rotation
°
TEI
Division
DAM
Damping
hydraulisch
DR
Drehrichtung
left
A
Length
80 mm
B
Länge ±0.01
66 mm
C
Diameter
8 mm
D
Diameter
Ø19 / 3 tief mm
E
Thread
3 x M4 / 9 tief
F
Diameter
Ø59 mm
G
Diameter H7
Ø4 / 3 tief mm
H
Thread
M6
I
Length
9 mm
J
Thread
M5
K
Height
24.5 mm
L
Length
14 mm
M
Length
32.3 mm
N
Thread
M8
O
Länge ±0.01
48 mm
P
Diameter
Ø6.4 mm
Q
Diameter
Ø10.5 mm
R
Height
20 mm
S
Height
31 mm
T
Length
54 mm
U
Length
31 mm
V
Diameter H8
Ø79 mm
W
Höhe ±0.05
45 mm
X
Length
104 mm
Y
Height
6.5 mm
Z
Height
20 mm
A1
Angle
60 °
B1
Angle
3 x 120 °
C1
Height
34.3 mm
D1
Length
32.5 mm
E1
Durchmesser k7
Ø10 mm
F1
Height
2.1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models