Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Firma
Mader
Beschreibung
RSE-P1-4 - Rundschalteinheit mit integrierter Luftdurchführung und Drehrichtung links
Stückliste
MADER Indexing unit RSE-P1-4-4-L-H
TYP
Type
ARTNR
Artikel-Nr.
ROT
rotation
°
TEI
Division
DAM
Damping
hydraulisch
DR
Drehrichtung
left
A
105 mm
B
±0.01
80 mm
C
Thread
R1/8
D
H7
Ø30 / 3 tief mm
E
Thread
6 x M6 / 8 tief
F
Ø92 mm
G
k7
Ø13 mm
H
Thread
M8
I
18 mm
J
2.1 mm
K
56 mm
L
±0.05
70 mm
M
±0.1
Ø102 mm
N
Ø6.4 mm
O
Ø10.5 mm
P
6.5 mm
Q
Thread
M8
R
k7
Ø13 mm
S
2.1 mm
T
12 mm
U
134 mm
V
30 mm
W
62 mm
X
±0.02
80 mm
Y
7 mm
Z
31.5 mm
A1
28 mm
B1
Thread
M5
C1
±0.01
46 mm
D1
H7
Ø6 / 2.5 tief mm
E1
6x60 °
F1
30.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models