You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
RSQB32R-10DZ
SMC
Actuators
Specialty Actuators
Load Stopping
RSQ Stopper Cylinder/Fixed mounting height
Powered by
CAD模型選擇
{smc/actuators/specialty_actuators/load_stopping/rsq/rsq_r_v-z_asmtab.prj},{NB=RSQB32R-10DZ(0_0)},{BORE=32},{GASKET=R},{MOUNT=B},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=10},{POS=0},{ACTION=(D) Double acting},{STYLE=(-) Round bar},{BOLT=},{THREAD=0},{PPATH=rsq_r_v-z/assembly/rsq_r_v-z_asmsbl.prj},{NOTE=The position of the width across flats (K) is arbitrary and is not specified.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
RSQ_R_V-Z - Water Resistant Stopper Cylinders
Bill of material
RSQB32R-10DZ
BORE
Bore size
32
32
mm
GASKET
Gasket
(R) NBR seals (Nitrile rubber)
(V) FKM seals (Fluororubber)
(R) NBR seals (Nitrile rubber)
(V) FKM seals (Fluororubber)
MOUNT
Mounting style
(B) Through-hole
(A) Both ends tapped
(B) Through-hole
(A) Both ends tapped
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
10.000
15.000
20.000
10.000
15.000
20.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
ACTION
Action
(D) Double acting
mm
STYLE
Rod end configuration
(-) Round bar
mm
BOLT
Mounting bolt are shipped together
(-) None
(L) Shipped together
(-) None
(L) Shipped together
THREAD
Thread on/off
on
off
on
off
mm
NOTE
Note
The position of the width across flats (K) is arbitrary and is not specified.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求