RSQB12-10D
SMC
actuators
specialty_actuators
load_stopping
RSQ Stopper Cylinder (Fixed mounting height)
Powered by
CAD模型選擇
{smc/actuators/specialty_actuators/load_stopping/rsq/rsq_asmtab.prj},{NB=RSQB12-10D(0_0)},{BORE=12},{MOUNT=B},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=10},{POS=0},{ACTION=D},{STYLE=},{BOLT=},{THREAD2=0},{PPATH=assembly/rsq_asmsbl.prj},{A=41.0},{B=33.5},{D=8},{E=25},{F=5.0},{H=7},{I=32},{J=0.0},{M=15.5},{N=0.0},{O=7.5 depth 4},{P=M5x0.8},{Q=18.5},{T=14},{V=7.5},{Y=0},{Z=0},{NOTE=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
RSQ - Stopper Cylinder/Fixed Mounting Height:This product has been discontinued.
Bill of material
RSQB12-10D
BORE
Bore size
12
12
mm
MOUNT
Mounting bracket
(B) Through-hole (Standard)
(B) Through-hole (Standard)
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
THREAD1
Port thread type
(-) M thread
(-) M thread
STROKE
Stroke
10
15
20
10
15
20
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
ACTION
Action
(D) Double acting
(B) Double acting with spring loaded
(T) Single acting / spring extend
(D) Double acting
(B) Double acting with spring loaded
(T) Single acting / spring extend
STYLE
Rod end configuration
(-) Rounde bar type
(K) Chamfered type
(R) Roller type
(-) Rounde bar type
(K) Chamfered type
(R) Roller type
BOLT
Mounting bolt are shipped together
(-) None
(L) Shipped together
(-) None
(L) Shipped together
THREAD2
Thread on/off
on
off
on
off
OMSC
Made to order
-
NOTE
Note
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求