Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
MAICO
Popis
RSR 15-1 - Tubular sound absorber
Kusovník
0092.0594
ARTNR
Article number
0092.0594
CTN
Customs tariff number
76169990
LODDEST
LOD Destination
LODLEVEL
LOD Level
MO
Model
25 mm sound absorbing cover
EO
mounting location
Fan
M
Material
Aluminium
F
Color
silver
W
Weight
1.3 kg
AD
Nominal size
150 mm
NS
Nominal size
150 mm
WD
Width
210 mm
H
Height
210 mm
D
Depth
1000 mm
SI
Sound insulation
yes
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799925941
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model