Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Essentra Components
Description
RST-206 - Lobed Hand Wheels & Knobs - Male
Bill of material
RST-210
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A1
A Diameter
50.0 mm
B1
B Height
42.0 mm
C1
C Hub Diameter
19.5 mm
D
D Hub Height Rest
17.5 mm
D1
D Hub Height Working
13.5 mm
TS
Thread Size
LENGTH
Thread Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models