Catalog navigation
CAD model selection
Selectable products: 73
HELP_VARIABLE
Company
Veith
Description
RST - ELADUR - Rod
Bill of material
VEITH - ELADUR - Rod RST 33 - 95x250
KB
Designation
RST 33
ELADUR
Type of Eladur
SHORE
Shore hardness
65 ±5 Shore A Shore
E
Elasticity
40 %
D
Diameter
mm
TOL1
Tolerance to D
L
Length
mm
TOL2
Tolerance to L
±5 mm mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Veith
    FE - ELADUR - Spring
    Tecnorm
    N262 Distance tubes,compensated - Springs
    Steinel Normalien
    SZ 5391 - Polyurethane rod round hollow
    FIBRO
    254. - FIBROFLEX®-Hollow round rod
    igus
    iglidur® stock bar - Bars
    Kern
    3422.3 - Rods round - 95 Shore A
    FIBRO
    2541.4. - FIBROELAST®-Hollow round rod
    Veith
    HST - ELADUR - Hollow rod
    Kern
    3422.2 - Rods round - 90 Shore A
Previews
3D
Dimension
2D
Download CAD models