Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Special Springs
Description
RT 9500 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
RT9500-050-B-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
150 mm
RD
Rod Diameter
90 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
S
Surface
63.62 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Special Springs
    H 20000 - ISO Standard, high force
    Special Springs
    H 9500 - ISO Standard, high force
    Special Springs
    PC - Compesation tanks
Previews
3D
Dimension
2D
Download CAD models